Home Power management LED drivers Automotive LED drivers

TLC6C5712-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TLC6C5748-Q1 ACTIVE 48-channel, 16-bit, PWM LED driver with internal current settings 48 channels versus 12 with higher output current of 0.9 to 1.531.
TLC6C5716-Q1 ACTIVE Automotive 16 channel Full diagnostics constant current RGB LED driver 16 Channels instead of 12 and full diagnostics including resistor open and resistor short.

TLC6C5712-Q1

ACTIVE

Product details

Number of channels 12 Topology Current Sink Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 7 Iout (max) (A) 0.9 Iq (typ) (mA) 3.5 Features Adjacent-Pin Short Detection, LED Open Detection, LED Short to Ground Detection, LED Weak Supply Diagnostics, SPI Register Lock for Content Protection, Thermal Prewarning and Shutdown
Number of channels 12 Topology Current Sink Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 7 Iout (max) (A) 0.9 Iq (typ) (mA) 3.5 Features Adjacent-Pin Short Detection, LED Open Detection, LED Short to Ground Detection, LED Weak Supply Diagnostics, SPI Register Lock for Content Protection, Thermal Prewarning and Shutdown
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C4B
  • 12 Power DMOS-Transistor Output Channels
    • Maximum Constant Current up to 75 mA,
      Programmable through External Resistor
    • Maximum Output Voltage up to 7 V
    • Maximum Dropout Voltage:
      • 0.75 V at 50 mA per Channel
      • 1.2 V at 75 mA per Channel
  • Excellent Output Constant-Current Accuracy:
    • Channel-Channel Difference: < ±3% (Max.)
    • Device-Device Difference: < ±3% (Max.)
    • 8-Bit, 256-Step Linear Dot Correction for Each
      Channel
  • Flexible External PWM Dimming Support
    • 6 PWM Inputs With Frequency Supervision
    • Programmable Channel Mapping Capability
      through SPI
  • Protection and Diagnostics
    • Adjacent-Pin Short Detection
    • Open-Load, Short-to-GND, Shorted-LED,
      Detection for Both Activated and Deactivated
      State
    • Thermal Prewarning and Shutdown
    • Open-Drain Error Retorting
    • LED Weak Supply Diagnostics
    • Reference Resistor Open or Short Detection
      and Protection
    • SPI Register Lock for Content Protection
    • Force Error for SPI Integrity Diagnostics
  • Small and Thermally Effective 28-Pin HTSSOP
    PowerPAD™ Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C4B
  • 12 Power DMOS-Transistor Output Channels
    • Maximum Constant Current up to 75 mA,
      Programmable through External Resistor
    • Maximum Output Voltage up to 7 V
    • Maximum Dropout Voltage:
      • 0.75 V at 50 mA per Channel
      • 1.2 V at 75 mA per Channel
  • Excellent Output Constant-Current Accuracy:
    • Channel-Channel Difference: < ±3% (Max.)
    • Device-Device Difference: < ±3% (Max.)
    • 8-Bit, 256-Step Linear Dot Correction for Each
      Channel
  • Flexible External PWM Dimming Support
    • 6 PWM Inputs With Frequency Supervision
    • Programmable Channel Mapping Capability
      through SPI
  • Protection and Diagnostics
    • Adjacent-Pin Short Detection
    • Open-Load, Short-to-GND, Shorted-LED,
      Detection for Both Activated and Deactivated
      State
    • Thermal Prewarning and Shutdown
    • Open-Drain Error Retorting
    • LED Weak Supply Diagnostics
    • Reference Resistor Open or Short Detection
      and Protection
    • SPI Register Lock for Content Protection
    • Force Error for SPI Integrity Diagnostics
  • Small and Thermally Effective 28-Pin HTSSOP
    PowerPAD™ Package

In automotive cluster and other safety-critical LED driver applications, the performance demand for multi-channel LED is increasing to achieve consistency of LED brightness and color temperature. System-level safety considerations require detection capability for various fault scenarios and thus increase system complexity.

The TLC6C5712-Q1 device is a 12-channel constant-current-sink LED driver. The precision output current with 8-bit dot correction makes the TLC6C5712-Q1 device a perfect solution to correct LED brightness and color temperature variation. Advanced protection and diagnostics for each component improve system-level robustness and ease safety-oriented design. Six PWM inputs with programmable mapping support different LED color-dimming configurations and provide a high dimming ratio. A 16-bit serial-peripheral interface (SPI with diagnostics supports multiple devices in a daisy chain and eases the system-level design.

In automotive cluster and other safety-critical LED driver applications, the performance demand for multi-channel LED is increasing to achieve consistency of LED brightness and color temperature. System-level safety considerations require detection capability for various fault scenarios and thus increase system complexity.

The TLC6C5712-Q1 device is a 12-channel constant-current-sink LED driver. The precision output current with 8-bit dot correction makes the TLC6C5712-Q1 device a perfect solution to correct LED brightness and color temperature variation. Advanced protection and diagnostics for each component improve system-level robustness and ease safety-oriented design. Six PWM inputs with programmable mapping support different LED color-dimming configurations and provide a high dimming ratio. A 16-bit serial-peripheral interface (SPI with diagnostics supports multiple devices in a daisy chain and eases the system-level design.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLC6C5724-Q1 ACTIVE Automotive 24 channel Full diagnostics constant current RGB LED driver TLC6C5724-Q1 is 24 channels while TLC6C5712-Q1 is 12 channels

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TLC6C5712-Q1 12-Bit Constant-Current Sink LED Driver datasheet (Rev. A) Aug 31, 2015
White paper Fundamentals to automotive LED driver circuits May 9, 2019
Technical article TI at the Auto Lamp Exhibition 2018 in Shanghai PDF | HTML Mar 30, 2018
Application note TLC6C5712-Q1 Applications Reference Guide Aug 11, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLC6C5712EVM — TLC6C5712 12 Channels Linear Constant Current LED Driver Evaluation Module

TLC6C5712EVM is designed for evaluating TLC6C5712, which is a 12-channels linear constant current led driver IC, it can support current up to 75mA per channel. It also has full protection & diagnostics functions,  such as LED open protection, LED short , Adjacent Pin short fault detection and etc.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SLVC617 — TLC6C5712EVM GUI

Supported products & hardware
Simulation model

TLC6C5712-Q1 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMB01B.ZIP (95 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos