TLV2231

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLV9151 ACTIVE Single, 16-V, 4.5-MHz, low-power operational amplifier Rail-to-rail I/O, wider supply range (2.7 V to 16 V), higher GBW (4.5 MHz), lower offset voltage (0.75 mV), lower power (0.56 mA), lower noise (10.8 nV/√Hz)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 2 Slew rate (typ) (V/µs) 1.6 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.85 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 60 CMRR (typ) (dB) 70 Iout (typ) (A) 0.014 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.16 Output swing headroom (to positive supply) (typ) (V) -0.16
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 2 Slew rate (typ) (V/µs) 1.6 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.85 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 60 CMRR (typ) (dB) 70 Iout (typ) (A) 0.014 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.16 Output swing headroom (to positive supply) (typ) (V) -0.16
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Output swing includes both supply rails
  • Low noise: 15nV/√Hz typ at f = 1kHz
  • Low input bias current: 1pA typ
  • Fully specified for single-supply 3V and 5V operation
  • Common-mode input voltage range includes negative rail
  • High gain bandwidth: 2MHz at VDD = 5V with 600Ω load
  • High slew rate: 1.6V/µs at VDD = 5V
  • Wide supply voltage range: 2.7V to 10V
  • Output swing includes both supply rails
  • Low noise: 15nV/√Hz typ at f = 1kHz
  • Low input bias current: 1pA typ
  • Fully specified for single-supply 3V and 5V operation
  • Common-mode input voltage range includes negative rail
  • High gain bandwidth: 2MHz at VDD = 5V with 600Ω load
  • High slew rate: 1.6V/µs at VDD = 5V
  • Wide supply voltage range: 2.7V to 10V

The TLV2231 is a single low-voltage operational amplifier available in the SOT-23 package. The TLV2231 offers 2MHz of bandwidth and 1.6V/µs of slew rate for applications requiring good ac performance. The device exhibits rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLV2231 is fully characterized at 3V and 5V and is optimized for low-voltage applications.

The TLV2231, with a high input impedance and low noise, is excellent for small-signal conditioning of high-impedance sources, such as piezoelectric transducers. As a result of the micropower dissipation levels combined with 3V operation, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single- or split-supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs). The device also drives 600Ω loads for telecom applications.

With a total area of 5.6mm2, the SOT-23 package only requires one-third the board space of the standard 8-pin SOIC package. This ultra-small package allows designers to place single amplifiers very close to the signal source, and minimizes noise pick-up from long printed circuit board (PCB) traces. TI also takes special care to provide a pinout that is optimized for board layout (see the following figure). Both inputs are separated by ground to prevent coupling or leakage paths. The OUT and IN– pins are on the same end of the board to provide negative feedback. Finally, gain setting resistors and the decoupling capacitor are easily placed around the package.

The TLV2231 is a single low-voltage operational amplifier available in the SOT-23 package. The TLV2231 offers 2MHz of bandwidth and 1.6V/µs of slew rate for applications requiring good ac performance. The device exhibits rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLV2231 is fully characterized at 3V and 5V and is optimized for low-voltage applications.

The TLV2231, with a high input impedance and low noise, is excellent for small-signal conditioning of high-impedance sources, such as piezoelectric transducers. As a result of the micropower dissipation levels combined with 3V operation, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single- or split-supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs). The device also drives 600Ω loads for telecom applications.

With a total area of 5.6mm2, the SOT-23 package only requires one-third the board space of the standard 8-pin SOIC package. This ultra-small package allows designers to place single amplifiers very close to the signal source, and minimizes noise pick-up from long printed circuit board (PCB) traces. TI also takes special care to provide a pinout that is optimized for board layout (see the following figure). Both inputs are separated by ground to prevent coupling or leakage paths. The OUT and IN– pins are on the same end of the board to provide negative feedback. Finally, gain setting resistors and the decoupling capacitor are easily placed around the package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TLV2231 Advanced, Rail-to-Rail, Low-Power, Single, LinCMOS™ Operational Amplifier datasheet (Rev. E) PDF | HTML Jul 29, 2025
Application note Conditioning a Switch-mode Power Supply Current Signal Using TI Op Amps (Rev. A) PDF | HTML Jun 11, 2021
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note Use of Rail-to-Rail Operational Amplifiers (Rev. A) Dec 22, 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLV2231 PSpice Model

SLOJ124.ZIP (3 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos