封裝資訊
封裝 | 引腳 VSON-CLIP (DQG) | 8 |
作業溫度範圍 (°C) -55 to 150 |
包裝數量 | 運送包裝 250 | SMALL T&R |
CSD16327Q3 的特色
- Optimized for 5-V Gate Drive
- Ultra-Low Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Lead-Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 3.3-mm × 3.3-mm Plastic Package
CSD16327Q3 的說明
This 25-V, 3.4-mΩ, SON 3.3-mm × 3.3-mm NexFET™ power MOSFET has been designed to minimize losses in power conversion and optimized for 5-V gate drive applications.