封裝資訊
封裝 | 引腳 VSON-CLIP (DQH) | 8 |
作業溫度範圍 (°C) -55 to 150 |
包裝數量 | 運送包裝 250 | SMALL T&R |
CSD16415Q5 的特色
- Ultralow Qg and Qgd
- Very Low On-Resistance
- Low Thermal Resistance
- Avalanche Rated
- Pb-Free Terminal Plating
- RoHS Compliant
- Halogen-Free
CSD16415Q5 的說明
This 25 V, 1.3 mΩ, 5 × 6 mm SON NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.