ISO7221BD image

ISO7221BD 最後一次購買

雙通道 1/1 5-Mbps 數位隔離器

open-in-new 檢視替代方案

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

ISO7221BDR 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送包裝 2,500 | LARGE T&R
庫存
數量 | 價格 1ku | +

品質資訊

等級 Catalog
RoHS
REACH
引腳鍍層 / 焊球材質 NIPDAU
MSL 等級 / 迴焊峰值 Level-1-260C-UNLIM
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 引腳 SOIC (D) | 8
作業溫度範圍 (°C) -40 to 125
包裝數量 | 運送包裝 75 | TUBE

ISO7221B 的特色

  • 1, 5, 25, and 150-Mbps Signaling Rate Options
    • Low Channel-to-Channel Output Skew; 1-ns Max
    • Low Pulse-Width Distortion (PWD); 1-ns Max
    • Low Jitter Content; 1 ns Typ at 150 Mbps
  • 50 kV/µs Typical Transient Immunity
  • Operates with 2.8-V (C-Grade), 3.3-V, or 5-V Supplies
  • 4-kV ESD Protection
  • High Electromagnetic Immunity
  • –40°C to +125°C Operating Range
  • Typical 28-Year Life at Rated Voltage (see High-Voltage Lifetime of the ISO72x Family of Digital Isolators and Isolation Capacitor Lifetime Projection)
  • Safety-Related Certifications
    • VDE Basic Insulation with 4000-VPK VIOTM, 560 VPK VIORM per DIN VDE V 0884-11:2017-01 and DIN EN 61010-1 (VDE 0411-1)
    • 2500 VRMS Isolation per UL 1577
    • CSA Approved for IEC 60950-1 and IEC 62368-1

ISO7221B 的說明

The ISO7220x and ISO7221x family devices are dual-channel digital isolators. To facilitate PCB layout, the channels are oriented in the same direction in the ISO7220x and in opposite directions in the ISO7221x. These devices have a logic input and output buffer separated by TI’s silicon-dioxide (SiO2) isolation barrier, providing galvanic isolation of up to 4000 VPK per VDE. Used in conjunction with isolated power supplies, these devices block high voltage and isolate grounds, as well as prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

A binary input signal is conditioned, translated to a balanced signal, then differentiated by the capacitive isolation barrier. Across the isolation barrier, a differential comparator receives the logic transition information, then sets or resets a flip-flop and the output circuit accordingly. A periodic update pulse is sent across the barrier to ensure the proper dc level of the output. If this dc-refresh pulse is not received every 4 µs, the input is assumed to be unpowered or not being actively driven, and the failsafe circuit drives the output to a logic high state.

The small capacitance and resulting time constant provide fast operation with signaling rates available from 0 Mbps (DC) to 150 Mbps (The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps). The A-option, B-option, and C-option devices have TTL input thresholds and a noise filter at the input that prevents transient pulses from being passed to the output of the device. The M-option devices have CMOS VCC/2 input thresholds and do not have the input noise filter and the additional propagation delay.

The ISO7220x and ISO7221x family of devices require two supply voltages of 2.8 V (C-Grade), 3.3 V, 5 V, or any combination. All inputs are 5-V tolerant when supplied from a 2.8-V or 3.3-V supply and all outputs are 4-mA CMOS.

The ISO7220x and ISO7221x family of devices are characterized for operation over the ambient temperature range of –40°C to +125°C.

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

ISO7221BDR 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送包裝 2,500 | LARGE T&R
庫存
數量 | 價格 1ku | +

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解