封裝資訊
封裝 | 引腳 TO-263 (KTT) | 3 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 45 | TUBE |
LM1085 的特色
- Available in 3.3-V, 5.0-V, 12-V and
Adjustable Versions - Current Limiting and Thermal Protection
- Output Current 3 A
- Line Regulation 0.015% (typical)
- Load Regulation 0.1% (typical)
LM1085 的說明
The LM1085 is a regulator with a maximum dropout of 1.5 V at 3 A of load current. It has the same pin-out as TIs industry standard LM317.
Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1085. Fixed output voltage versions integrate the adjust resistors.
The LM1085 circuit includes a zener trimmed bandgap reference, current limiting and thermal shutdown.
Refer to the LM1084 for the 5A version, and the LM1086 for the 1.5A version.