封裝資訊
封裝 | 引腳 VQFN-HR (RNX) | 12 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 250 | SMALL T&R |
LMR33620 的特色
- Functional Safety-Capable
- Configured for rugged industrial applications
- Input voltage range: 3.8 V to 36 V
- Output voltage range: 1 V to 24 V
- Output current: 2 A
- Peak-current-mode control
- Short minimum on-time of 68 ns
- Frequency: 400 kHz, 1.4 MHz, 2.1 MHz
- Junction temperature range –40°C to +125°C
- Low EMI and low switching noise
- Integrated compensation network
- Low EMI and switching noise
- HotRod™ package
- Parallel input current paths
- High power conversion at all
loads
- Peak efficiency > 95%
- Low operating quiescent current of 25 µA
- Flexible system interface
- Power-good flag and precision enable
- Use TPSM53602 module for faster time to market
- Create a custom design using the LMR33620 with the WEBENCH Power Designer
LMR33620 的說明
The LMR33620 SIMPLE SWITCHER regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33620 drives up to 2 A of load current from an input of up to 36 V. The LMR33620 provides high light load efficiency and output accuracy in a very small solution size. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33620 automatically folds back frequency at light load to improve efficiency. Integration eliminates most external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33620 is available in an 8-pin HSOIC package and in a 12-pin 3 mm × 2 mm next generation VQFN package with wettable flanks. This device is also available in an AEC-Q100-qualified version.