5-pin (YZR) package image

LP3995ITL-1.5/NOPB 現行

具主動輸出放電和旁通功能的 150-mA 低壓降電壓穩壓器

現行 custom-reels 客製 可提供客製捲盤

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

LP3995ITLX-1.5/NOPB 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送包裝 3,000 | LARGE T&R
庫存
數量 | 價格 1ku | +

品質資訊

等級 Catalog
RoHS
REACH
引腳鍍層 / 焊球材質 SNAGCU
MSL 等級 / 迴焊峰值 Level-1-260C-UNLIM
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 引腳 DSBGA (YZR) | 5
作業溫度範圍 (°C) -40 to 125
包裝數量 | 運送包裝 250 | SMALL T&R

LP3995 的特色

  • Input Range: 2.5 V to 6 V
  • Accurate Output Voltage: ±75 mV / 2%
  • Typical Dropout with 150 mA Load: 60 mV
  • Virtually Zero Quiescent Current When Disabled
  • Low Output Voltage Noise
  • Stable With a 1-µF Output Capacitor
  • Output Current: 150 mA
  • Fast Turnon: 30 µs (Typical)
  • Fast Turnoff: 175 µs (Typical)
  • Stable With Ceramic Capacitor
  • Logic Controlled Enable
  • Fast Turnon
  • Active Disable for Fast Turnoff
  • Thermal-Overload and Short-Circuit Protection
  • −40 to +125°C Junction Temperature Range for
    Operation

LP3995 的說明

The LP3995 linear regulator is designed to meet the requirements of portable battery-powered applications, providing an accurate output voltage with low noise and low quiescent current. Ideally suited for powering RF and analog devices, this device can also be used to meet more general circuit needs in which a fast turnoff is essential.

For battery-powered applications the low dropout and low ground current provided by the device allows the lifetime of the battery to be maximized. The Enable(/Disable) control function allows the system to further extend the battery lifetime by reducing the power consumption to virtually zero. This function also incorporates an active discharge circuit on the output for faster device shutdown. Where the fast turnoff is not required the LP3999 linear regulator is recommended. The LP3995 also features internal protection against short-circuit currents and overtemperature conditions.

The LP3995 is designed to be stable with small 1-µF ceramic capacitors. The small outline of the LP3995 DSBGA package with the required ceramic capacitors can realize a system application within minimal board area. Performance is specified for a −40°C to +125°C temperature range.

The LP3995 is available in fixed output voltages from 1.5 V to 3.3 V, in DSBGA or WSON packages. For other package options or output-voltage options, contact your local TI sales office.

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

LP3995ITLX-1.5/NOPB 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送包裝 3,000 | LARGE T&R
庫存
數量 | 價格 1ku | +

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解