封裝資訊
封裝 | 引腳 SOT-23 (DBV) | 5 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 3,000 | LARGE T&R |
SN74AHC1G02 的特色
- Operating Range of 2 V to 5.5 V
- Max tpd of 6.5 ns at 5 V
- Low Power Consumption, 10-µA Max ICC
- ±8-mA Output Drive at 5 V
- Schmitt Trigger Action at All Inputs Makes the Circuit Tolerant for Slower Input Rise and Fall Time
SN74AHC1G02 的說明
This device contains a single 2-input NOR gate that performs the Boolean function Y = A × B or Y = A + B in positive logic.