封裝資訊
封裝 | 引腳 X1QFN (RWN) | 16 |
作業溫度範圍 (°C) -55 to 125 |
包裝數量 | 運送包裝 2,000 | LARGE T&R |
SN74HC595B 的特色
- 8-Bit Serial-In, Parallel-Out Shift Registers
- Available in Ultra Small Logic QFN package(0.5 mm
max height) - Over-Voltage Tolerant on Inputs Independent of Vcc
- Wide Operating Voltage Range of 2 V to 6 V
- High-Current 3-State Outputs Can Drive Up to 15
LSTTL Loads - Low Power Consumption: 80-µA (Maximum) ICC
- tpd = 13 ns (Typical)
- ±6-mA Output Drive at 5 V
- Low Input Current: 1 µA (Maximum)
- Shift Register Has Direct Clear
- -55oC to 125oC Operating Temperature
SN74HC595B 的說明
The SN74HC595B devices contain an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift register and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable (OE) input is high, the all outputs are in the high-impedance state except QH.