封裝資訊
封裝 | 引腳 SSOP (DB) | 14 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 2,000 | LARGE T&R |
SN74LVC10A 的特色
- Operates from 1.65V to 3.6V
- Specified from –40°C to 85°C and –40°C to 125°C
- Inputs accept voltages to 5.5V
- Max tpd of 4.9ns at 3.3V
- Typical VOLP (output ground bounce) < 0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH undershoot) > 2V at VCC = 3.3V, TA = 25°C
- Latch-up performance exceeds 250 mA per JESD 17
- ESD protection exceeds JESD 22
- 2000V human-body model (A114-A)
SN74LVC10A 的說明
This triple 3-input positive-NAND gate is designed for 1.65V to 3.6V VCC operation.