4-pin (DQN) package image

TLV707085DQNR 現行

具啟用功能的 200-mA 低 IQ 低壓降電壓穩壓器

現行 custom-reels 客製 可提供客製捲盤

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

TLV707085DQNT 現行 custom-reels 客製 可提供客製捲盤
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
封裝 | 引腳 X2SON (DQN) | 4
作業溫度範圍 (°C) -40 to 125
包裝數量 | 運送包裝 3,000 | LARGE T&R

TLV707 的特色

  • Typical accuracy: 0.5%
  • Supports 200-mA output
  • Low I Q: 25 µA
  • Fixed-output voltage combinations possible from 0.85 V to 5.0 V (1)
  • High PSRR:
    • 70 dB at 100 Hz
    • 50 dB at 1 MHz
  • Stable with effective capacitance of 0.1 µF (2)
  • Thermal shutdown and overcurrent protection
  • Package: 1-mm × 1-mm DQN (X2SON) (1) (2)

(1)For all available voltage options, see the package option addendum at the end of the data sheet.

(2)See the Mechanical, Packaging, and Orderable Information section for more details.

TLV707 的說明

The TLV707 series (TLV707 and TLV707P) of low-dropout linear regulators (LDOs) are low quiescent current devices with excellent line and load transient performance for power-sensitive applications. These devices provide a typical accuracy of 0.5%. All versions have thermal shutdown and overcurrent protection for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. These devices also regulate to the specified accuracy with no output load.

The TLV707P also provides an active pulldown circuit to quickly discharge the outputs.

The TLV707 series of LDOs are available in a 1-mm × 1-mm DQN (X2SON) package that makes them desirable for handheld applications.

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

TLV707085DQNT 現行 custom-reels 客製 可提供客製捲盤