封裝資訊
封裝 | 引腳 WSON (DSE) | 6 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 3,000 | LARGE T&R |
TLV710-Q1 的特色
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C Ambient
Operating Temperature Range - Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C4B
- Device Temperature Grade 1: –40°C to 125°C Ambient
- Very Low Dropout:
- 150 mV at IOUT = 200 mA and VOUT = 2.8 V
- 75 mV at IOUT = 100 mA and VOUT = 2.8 V
- 40 mV at IOUT = 50 mA and VOUT = 2.8 V
- 2% Accuracy Over Temperature
- Low IQ of 35 μA per Regulator
- Multiple Fixed-Output Voltage Combinations Possible from 1.2 V to 4.8 V
- High PSRR: 70 dB at 1kHz
- Stable With Effective Capacitance of 0.1 µF(1)
- Overcurrent and Thermal Protection
- Dedicated VREF for Each Output Minimizes Crosstalk
- Available in 1.5mm × 1.5mm SON-6 Package
TLV710-Q1 的說明
The TLV7103318-Q1 and TLV7101828-Q1 family of dual, low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. These devices provide a typical accuracy of 2% over temperature.
The TLV7103318-Q1 and TLV7101828-Q1 family are available in a 1,5-mm × 1,5-mm SON-6 package, and are ideal for handheld applications.