封裝資訊
封裝 | 引腳 WSON (DSG) | 8 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 250 | SMALL T&R |
TPS22965-Q1 的特色
- Qualified for automotive applications
- AEC-Q100 qualified
- Device temperature grade 2: –40°C to +105°C (TPS22965-Q1, TPS22965N-Q1)
- Device temperature grade 1: –40°C to +125°C (TPS22965W-Q1, TPS22965NW-Q1)
- Device HBM ESD classification level 3A
- Device CDM ESD classification level C6
- Functional Safety-Capable
- Integrated single channel load switch
- Input voltage range: 0.8 V to 5.5 V
- Ultra-low on resistance (RON)
- RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
- RON = 16 mΩ at VIN = 3.6 V (VBIAS = 5 V)
- RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
- 4-A maximum continuous switch current
- Low quiescent current (50 µA)
- Low control input threshold enables use of 1.2-, 1.8-, 2.5- and 3.3-V logic
- Configurable rise time
- Quick Output Discharge (QOD) (TPS22965-Q1 and TPS22965W-Q1 only)
- WSON 8-pin package with thermal pad
TPS22965-Q1 的說明
The TPS22965x-Q1 is a small, ultra-low-RON, single-channel load switch with controlled turn-on. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of 4 A. The VOUT rise time is configurable so that inrush current can be reduced. The TPS22965-Q1 and TPS22965W-Q1 devices include a 225-Ω on-chip load resistor for quick output discharge when the switch is turned off.
The TPS22965x-Q1 devices are available in a small, space-saving 2-mm × 2-mm 8-pin WSON package (DSG0008A) with integrated thermal pad allowing for high power dissipation. The TPS22965-Q1 and TPS22965N-Q1 devices are characterized for operation over the free-air temperature range of –40°C to 105°C. Furthermore, the TPS22965W-Q1 and TPS22965NW-Q1 devices feature wettable flanks in the same WSON package (DSG0008B) and it is characterized for operation over the free-air temperature range of –40°C to +125°C.