6-pin (DRV) package image

TPS3818G25DRVT 現行

低靜態電流準確可編程延遲監控器

現行 custom-reels 客製 可提供客製捲盤
open-in-new 檢視替代方案

定價

數量 價格
+

品質資訊

等級 Catalog
RoHS
REACH
引腳鍍層 / 焊球材質 NIPDAU
MSL 等級 / 迴焊峰值 Level-1-260C-UNLIM
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 引腳 WSON (DRV) | 6
作業溫度範圍 (°C) -40 to 125
包裝數量 | 運送包裝 250 | SMALL T&R

TPS3818G25 的特色

  • Power-On Reset Generator with Adjustable Delay Time: 1.25ms to 10s
  • Very Low Quiescent Current: 2.4µA typ
  • High Threshold Accuracy: 0.5% typ
  • Fixed Threshold Voltages for Standard Voltage Rails from 0.9V to 5V and Adjustable Voltage Down to 0.4V Are Available
  • Manual Reset (MR) Input
  • Open-Drain RESET Output
  • Temperature Range: -40°C to +125°C
  • Small SOT23 and 2mm × 2mm QFN Packages
  • APPLICATIONS
    • DSP or Microcontroller Applications
    • Notebook/Desktop Computers
    • PDAs/Hand-Held Products
    • Portable/Battery-Powered Products
    • FPGA/ASIC Applications

PowerPAD Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

TPS3818G25 的說明

The TPS3818xxx family of microprocessor supervisory circuits monitor system voltages from 0.4V to 5.0V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset (MR) return above the respective thresholds.

The TPS3818 uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3V. The reset delay time can be set to 20ms by disconnecting the CT pin, 300ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted between 1.25ms and 10s by connecting the CT pin to an external capacitor. When used with an external capacitor, the TPS3818xxx gives a more accurate delay time than the similar TPS3808xxx device. The TPS3818 has a very low typical quiescent current of 2.4µA so it is well-suited to battery-powered applications. It is available in either a small SOT23 and an ultra-small 2mm × 2mm QFN PowerPAD package, and is fully specified over a temperature range of -40°C to +125°C (TJ).

定價

數量 價格
+

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解