封裝資訊
封裝 | 引腳 WSON (DSE) | 6 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 3,000 | LARGE T&R |
TPS3890 的特色
- Power-On-Reset (POR) Generator with Adjustable Delay Time: 40 µs to 30 s
- Very Low Quiescent Current: 2.1 µA (Typical)
- High Threshold Accuracy: 1% (max)
- Precision Hysteresis
- Fixed and Adjustable Threshold Voltages:
- Fixed Thresholds for Standard Rails:
1.2 V to 3.3 V - Adjustable Down to 1.15 V
- Fixed Thresholds for Standard Rails:
- Manual Reset (MR) Input
- Open-Drain RESET Output
- Temperature Range: –40°C to +125°C
- Package: 1.5-mm × 1.5-mm WSON
TPS3890 的說明
The TPS3890 is a precision voltage supervisor with low-quiescent current that monitors system voltages as low as 1.15 V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset (MR) return above the respective thresholds. The TPS3890 family uses a precision reference to achieve 1% threshold accuracy. The reset delay time can be user-adjusted between 40 µs and 30 s by connecting the CT pin to an external capacitor. The TPS3890 has a very low quiescent current of 2.1 µA and is available in a small 1.5-mm × 1.5-mm package, making the device well-suited for battery-powered and space-constrained applications. The device is fully specified over a temperature range of –40°C to +125°C (TJ).