封裝資訊
封裝 | 引腳 VQFN-HR (RWU) | 7 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 3,000 | LARGE T&R |
TPS61022 的特色
- Input voltage range: 0.5 V to 5.5 V
- 1.8-V minimum input voltage for start-up
- Output voltage setting range: 2.2 V to 5.5 V
- Two 12-mΩ (LS) / 18-mΩ (HS) MOSFETs
- 8-A valley switching current limit
- 94.7% efficiency at VIN = 3.6 V, VOUT = 5 V and IOUT = 3 A
- 1-MHz switching frequency when VIN > 1.5 V and 0.6-MHz switching frequency when VIN < 1 V
- ±2.5% reference voltage accuracy over –40°C to +125°C
- Pin-selectable auto PFM operation mode or forced PWM operation mode at light load
- Pass-through mode when VIN > VOUT
- True disconnection between input and output during shutdown
- Output overvoltage and thermal shutdown protections
- Output short-circuit protection
- 2-mm × 2-mm VQFN 7-pin package
TPS61022 的說明
The TPS61022 provides a power supply solution for portable equipment and IoT devices powered by various batteries and super capacitors. The TPS61022 has minimum 6.5-A valley switch current limit over full temperature range. With a wide input voltage range of 0.5 V to 5.5 V, the TPS61022 supports supercapacitor backup power applications, which may deeply discharge the supercapacitor.
The TPS61022 operates at 1-MHz switching frequency when the input voltage is above 1.5 V. the switching frequency decreases gradually to 0.6 MHz when the input voltage is below 1.5 V down to 1 V. A MODE pin sets the TPS61022 operating either in power-save mode or forced PWM mode in light load condition. The TPS61022 only consumes a 26-µA quiescent current from VOUT in light load condition. During shutdown, the load is completely disconnected from the input power. The TPS61022 has 5.7-V output overvoltage protection, output short-circuit protection, and thermal shutdown protection.
The TPS61022 offers a very small solution size with its 2-mm × 2-mm VQFN package and minimum amount of external components.