16-pin (YZH) package image

TPS62361BYZHT 現行

具 I2C 相容介面和遠端感測的處理器核心電源。0.5 至 1.77 V 輸出電壓

現行 custom-reels 客製 可提供客製捲盤
open-in-new 檢視替代方案

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

TPS62361BYZHR 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送包裝 3,000 | LARGE T&R
庫存
數量 | 價格 1ku | +

品質資訊

等級 Catalog
RoHS
REACH
引腳鍍層 / 焊球材質 SNAGCU
MSL 等級 / 迴焊峰值 Level-1-260C-UNLIM
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 引腳 DSBGA (YZH) | 16
作業溫度範圍 (°C) -40 to 85
包裝數量 | 運送包裝 250 | SMALL T&R

TPS62361B 的特色

  • 3A Peak Output Current
  • Highest Efficiency:
    • Low RDS,on Switch and Active Rectifier
    • Power Save Mode for Light Loads
  • I2C High Speed Compatible Interface
  • Programmable Output Voltage for Digital Voltage Scaling
    • TPS62360/62: 0.77V to 1.4V, 10mV Steps
    • TPS62361B/63: 0.5V to 1.77V, 10mV Steps
  • Excellent DC/AC Output Voltage Regulation
    • Differential Load Sensing
    • Precise DC Output Voltage Accuracy
    • DCS-Control Architecture for Fast and Precise Transient Regulation
  • Multiple Robust Operation/Protection Features:
    • Soft Start
    • Programmable Slew Rate at Voltage Transition
    • Over Temperature Protection
    • Input Under Voltage Detection and Lockout
  • Available in 16-Bump, 2mm × 2mm NanoFree Package
  • Low External Device Count: < 25mm2 Solution Size

TPS62361B 的說明

The TPS6236x are a family of high-frequency synchronous step down dc-dc converter optimized for battery-powered portable applications for a small solution size. With an input voltage range of 2.5V to 5.5V, common battery technologies are supported. The device provides up to 3A peak load current, operating at 2.5MHz typical switching frequency.

The devices convert to an output voltage range of 0.77V to 1.4V (TPS62360/62) and 0.5V to 1.77V (TPS62361B/63), programmable via I2C interface in 10mV steps. Dedicated inputs allow fast voltage transition to address processor performance operating points.

The TPS6236x supports low-voltage DSPs and processor cores in smart-phones and handheld computers including latest submicron processes. Dedicated hardware input pins allow simple transitions to performance operating points and retention modes of processors.

The devices focus on a high output voltage accuracy. The differential sensing and the DCS-Control architecture achieve precise static and dynamic, transient output voltage regulation.

The TPS6236x devices offer high efficiency step down conversion. The area of highest efficiency is extended towards low output currents to increase the efficiency while the processor is operating in retention mode, as well as towards highest output currents increasing the battery on-time.

The robust architecture and multiple safety features allow perfect system integration.

The 2mm x 2mm package and the low number of required external components lead to a tiny solution size of less than 25mm2.

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

TPS62361BYZHR 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送包裝 3,000 | LARGE T&R
庫存
數量 | 價格 1ku | +

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解