16-pin (J) package image

5962-9326102MEA 現行

增強型高功率因數前置穩壓器

現行 barcode 批次/日期 可提供批次和日期代碼選擇

定價

數量 價格
+

品質資訊

等級 Military
RoHS
REACH 受影響
引腳鍍層 / 焊球材質 SNPB
MSL 等級 / 迴焊峰值 Level-NC-NC-NC
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 引腳 CDIP (J) | 16
作業溫度範圍 (°C) -55 to 125
包裝數量 | 運送包裝 25 | TUBE

UC1854B 的特色

  • Controls Boost PWM to Near-Unity Power Factor
  • Limits Line Current Distortion To <3%
  • World-Wide Operation Without Switches
  • Accurate Power Limiting
  • Fixed-Frequency Average Current-Mode Control
  • High Bandwidth (5 MHz), Low-Offset Current Amplifier
  • Integrated Current- and Voltage-Amplifier Output Clamps
  • Multiplier Improvements: Linearity, 500 mV VAC Offset (Eliminates External Resistor), 0 V to 5 V Multout Common-Mode Range
  • VREF GOOD Comparator
  • Faster and Improved Accuracy ENABLE Comparator
  • UVLO Options (16 V/10 V or 10.5 V/10 V)
  • 300-µA Start-Up Supply Current

UC1854B 的說明

The UC3854A/B products are pin compatible enhanced versions of the UC3854. Like the UC3854, these products provide all of the functions necessary for active power factor corrected preregulators. The controller achieves near unity power factor by shaping the ac input line current waveform to correspond to the ac input line voltage. To do this the UC3854A/B uses average current mode control. Average current mode control maintains stable, low distortion sinusoidal line current without the need for slope compensation, unlike peak current mode control.

A 1%, 7.5-V reference, fixed frequency oscillator, PWM, voltage amplifierwith soft-start, line voltage feedforward (VRMS squarer), input supply voltage clamp, and over current comparator round out the lilst of feataures.

Available in the 16-pin N (PDIP), DW (SOIC Wide), and J (CDIP) and 20-pin Q (PLCC) package. See Ordering Information table for availability by temperature range.

The UC3854A/B products improve upon the UC3854 by offering a wide bandwidth, low offset current amplifier, a faster responding and improved accuracy enable comparator, a VREF GOOD comparator, UVLO threshold options (16 V/10 V for offline, 10.5 V/10 V for startup from an auxiliary 12-V regulator), lower startup supply current, and an enhanced multiply/divide circuit. New features like the amplifier output clamps, improved amplifier current sinking capability, and low offset VAC pin reduce the external component count while improving performance. Improved common mode input range of the multiplier output/current amplifier input allow the designer greater flexibility in choosing amethod for current sensing. Unlike its predecessor, RSET controls only oscillator charging current and has no effect on clamping the maximum multiplier output current. This current is now clamped to a maximum of 2 × IAC at all times which simplifies the design process and provides foldback power limiting during brownout and extreme low line conditions.

定價

數量 價格
+

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解