Home  >  Quality & reliability  >  Quality, reliability & packaging data download

Quality, reliability & packaging data download

REF3220AMDBVREP NOT RECOMMENDED FOR NEW DESIGNS

By using this tool to “search” or “download”, you agree to TI’s terms of use, privacy policy (including cookie policy), and important notice.

Search more parts

Filter between the data types to view or download

Quality data will change based on assembly site

Download .xls Download PDF

Rating

—
RoHS Yes
REACH Yes
Device Marking R3BM
Lead finish/Ball material NiPdAu
MSL rating/Peak reflow Level-2-260C-1 YEAR

MTBF/FIT estimates

MTBF/FIT MTBF/FIT supporting data
MTBF FIT Usage temp (°C) Conf level (%) Activation energy (eV) Test temp (°C) Test duration (hours) Sample size Fails Additional comments
6.42x108 1.6 55 60 0.7 125 1000 7496 0 —

Material content

Homogeneous material level Component level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals
Gold
7440-57-5
0.035613
100.000000
1000000
0.220350
2203
Sub-total
— —
0.035613
100
1000000
0.220350
2203
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.196376
80.000000
800000
1.215046
12150
Thermoplastics
Epoxy
85954-11-6
0.049094
20.000000
200000
0.303761
3038
Sub-total
— —
0.245470
100
1000000
1.518807
15188
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
5.943993
97.442492
974425
36.777524
367775
Copper and Its Alloys
Iron
7439-89-6
0.14335
2.350000
23500
0.886956
8870
Copper and Its Alloys
Phosphorus
7723-14-0
0.005033
0.082508
825
0.031141
311
Zinc and Its Alloys
Zinc
7440-66-6
0.007625
0.125000
1250
0.047178
472
Sub-total
— —
6.100001
100
1000000
37.742799
377428
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.09512
95.120000
951200
0.588540
5885
Precious Metals
Gold
7440-57-5
0.00078
0.780000
7800
0.004826
48
Precious Metals
Palladium
7440-05-3
0.0041
4.100000
41000
0.025368
254
Sub-total
— —
0.10000
100
1000000
0.618734
6187
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
7.867525
86.000008
860000
48.679076
486791
Other Organic Materials
Carbon Black
1333-86-4
0.045741
0.499995
5000
0.283015
2830
Thermoplastics
Epoxy
85954-11-6
1.235018
13.499996
135000
7.641480
76415
Sub-total
— —
9.148284
100
1000000
56.603572
566036
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.532658
100.000000
1000000
3.295738
32957
Sub-total
— —
0.532658
100
1000000
3.295738
32957
Total
— —
16.162026
— —
100
1000000

Qualification summary

No results found

Ongoing reliability monitoring

FAB process reliability data
Fab Process Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
Assembly process reliability data
Package Family Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
SOP/SOT Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 6691 119591 Pass
SOP/SOT High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 4501 92771 Pass
SOP/SOT Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 11931 225296 Pass
SOP/SOT Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 8091 179089 Pass

Additional resources

General quality guidelines

Certifications

Conflict minerals specialized disclosure report

For additional information, please contact TI customer support center.

Close

Data-type definitions

RoHS

TI products are designated as “RoHS Compliant” when designated RoHS = Yes, or RoHS = Exempt, to comply with EU Directive 2011/65/EU (entered July 21, 2011) and the amended Directive (EU) 2015/863 (effective July 22, 2019) for Restriction of the Use of Hazardous Substances (“RoHS”).

To the best of TI’s knowledge, TI products that are declared as RoHS Compliant

• Do not contain restricted substances above the RoHS maximum allowed threshold values,

OR

• Where applicable, may be subject to one of the RoHS Annex III exemptions for lead (Pb), as documented in "TI RoHS Statement" for more details.

REACH

Yes: Fully compliant to the European Union (EU) RoHS, no exemption required.

Affected: Only used for Regulation for Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) substance of very high concern (SVHC) substances when contained above the threshold. REACH SVHCs are not restricted from use, but if contained above the threshold, further information must be available.

No: Not compliant to EU RoHS.

Please see the "TI REACH Statement" for more details.

Device Marking

Package top marking

Lead finish/Ball material

Lead finish and solder-ball composition

MSL rating/Peak reflow

Moisture sensitivity level (MSL) is a Joint Electron Device Engineering Council (JEDEC) industry standard classification that defines the length of time products can be safely exposed to an ambient environment before high-temperature reflow soldering.

MTBF/FIT estimates

The purpose of this qualification testing is to determine the life of a product and show conditions under which the rates were derived.

Material content

TI bases its material content information on information provided by third-party suppliers. TI takes reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and its suppliers may consider certain information proprietary, and thus may not be able make certain information available for release. The material content information is provided by TI “as is.”

Qualification summary

Quality and reliability are built into TI’s culture, with the goal of providing customers high-quality products. TI develops its semiconductor technologies with a minimum goal of fewer than 50 failures in time (FIT) at 100,000 power-on hours at a 105°C junction temperature. TI builds simulations, accelerated testing and robustness evaluations into its product development process. During the product development process, TI carefully assesses silicon process reliability, package reliability and silicon/package interaction.

Ongoing reliability monitoring

The ORM program involves collecting environmental reliability stress data on representative sets of devices, processes and packages. The results from the ORM program are updated quarterly in this report.