>> Semiconductor Home > Products > Analog and Mixed-Signal > Interface Products > High-Resolution Display Solutions >

Resources  High-Resolution Display Solutions -- mini-LVDSGray Rule

> Product Overview
> Market Overview
> The TI Advantage
> The mini-LVDS Advantage
> Specification
> Comparision Chart
> PowerPad Packaging
> Application Notes
> Brochure (pdf - 189 kbytes)
> For More Information
   > Americas
   > Asia
   > Europe
   > Japan

  
Comparison Chart

 
mini-LVDS
Conventional
Interface Type
Differential
TTL
Max. Frequency
154Mhz
~65Mhz
Signal Amplitude
± 200mV
2.5V~3.3V
Bus Configuration
Mulit-Drop
Mulit-Drop
# of Clock Wiring
2 (1 Pair)
1 or 2
# of Bus
Wiring &
Clock
Frequency
(Double-
Edge)
6-bit
XGA
6 (3 pair dual)
97Mhz
18 (Single)
32.5Mhz
6-bit
SXGA+
16 (4 pair dual)
122Mhz
36 (Dual)
27Mhz
6-bit
UXGA
20 (5 pair dual)
146Mhz
72 (Quad)
20.3Mhz
8-bit
SXGA+
16 (4 pair dual)
162Mhz
48 (dual)
27Mhz
8-bit
UXGA
24 (6 pair dual)
162Mhz
96 (Quad)
20.3Mhz
8-bit
QXGA
24 (6 pair dual)
164Mhz
96 (Quad)
32.5Mhz
Product Status
ES
MP
Controller Suppliers
TI
TI, Epson, etc.
Driver Suppliers
TI
TI, NEC, etc.