| High-Resolution Display Solutions -- mini-LVDS | ||
> Product Overview > Market Overview > The TI Advantage > The mini-LVDS Advantage > Specification > Comparision Chart > PowerPad Packaging > Application Notes > Brochure (pdf - 189 kbytes) > For More Information > Americas > Asia > Europe > Japan
|
The mini-LVDS Advantage TI's mini-LVDS chipset features high performance that doubles the speed of competitive products, supports QXGA, the highest-resolution display standard in the industry today. Designed for flexibility, the chipset supports a wide range of other display standards as well as support for both 18 bit and true 24 bit color. The mini-LVDS interface provides a low-EMI, low-power output from the controller to an array of 6-bit, 122-megahertz (MHz) TMS57538 source drivers that directly signal the LCD pixels The mini-LVDS family offers a complete display solution for tackling the challenge for Higher Resolutions with Reduced Power and Lower EMI. Leading Edge Process Technology All mini-LVDS Timing Controller (TCONs) Products are implemented in our advanced 0.18uM CMOS process technology, to meet the user demand for innovative products with premium display quality. Packaging TI's technology leadership extends to packaging as well. The mini-LVDS TCONs are encased in TI's advanced PowerPAD™ packaging, which integrates a heat sink directly against the die for greater thermal dissipation and better grounding. These characteristics enhance signal stability in the high-frequency operation that is typical of video transmission. The mini-LVDS LCD Source Drivers is offered in either COF (Chip-on-Film) or TCP (Tape-Chip-Package). Laser-Trimmed Impedance TI's highly automated test and assembly facilities allow individual laser trimming of the input stage to increase impedance accuracy. Receivers on the market today require an external resistor. With PanelBus, you get a precision match the first time, every time, with no external resistor and a tolerance far above the competition. A better picture -- for less cost.
|