TNETD4000R Remote ADSL Chipset
The new TNETD4000R remote terminal ADSL chipset from Texas Instruments is designed to give OEMs a complete, cost-effective and simplified way of
building next-generation remote ADSL solutions. Designed for remote
applications such as external modems, small office home office (SOHO)
routers and residential gateways, the '4000R builds on TI's leadership in
supplying breakthrough solutions for the ADSL industry.
The chipset leverages the industry's most advanced DSP core technology - TI'
s TMS320C6000 generation - and leading-edge analog and integration
capabilities to deliver a cost effective, interoperable and highly
programmable solution for stand-alone customer premise applications. The
'4000R chipset builds on two previous generations of modem design from
Texas Instruments, leveraging Amati ADSL software and technology. Some of
the advanced remote chipset features include:
- High Integration
- Lower Total System Cost
- Design ease
- Proven Interoperability
- Maximum Programmability
TI's ADSL solutions inherit much of their programmability and
interoperability from TI's purchase of Amati, a pioneer in the DSL industry.
With the combination of TI's silicon expertise and Amati's seven years of
standards-based DSL intellectual work, '4000R chipset customers get all of
the technology they need to implement any version of ADSL. This represents
a tremendous advantage in getting leading-edge products to market quickly.
The TNETD4000R chipset devices include:
TNETD4150 Universal Digital Interface
The Universal Digital Interface (UDI) provides the data interfaces (serial
or Utopia 2) for the modem. Functions performed by the UDI include bearer
channel muxing/demuxing, ADSL framing/deframing, ATM transmission
convergence, Reed-Solomon encode/decode, CRC scrambling/descrambling, and
interleave/deinterleave (8Kbytes on-chip interleave memory) .
TNETD4250 ADSL Transceiver
The TNETD4250 utilizes TI's industry-leading 'C6000 DSP technology to
provide superior performance and unparalleled programmability. The device
performs the ADSL digital signal processing and all real-time OA&M and
management functions for the modem. Specific digital signal processing
includes the control and processing of all initialization/training sequences
and the steady state ADSL modem processing. The steady state processing
functions include FFT/IFFT, line equalization (FEQ &TEQ) filtering and echo
cancellation.
TNETD2011/13 ADSL Codecs
The TNETD2011 and '13 are high performance ADSL codecs that provide a 14-bit
analog-to-digital converter, 14-bit digital-to-analog converter and a
complete set of digital and analog filters. The '11 device features sets
of filters for POTS while the '13 provides the filtering for ADSL over ISDN
applications. The set of POTS filters in the '11 are applicable for both
full-rate and G.lite implementations.
THS6022 Line Driver
A remote terminal line driver, the THS6022 contains two high-speed,
high-current drivers capable of providing 250 mA output current (min) into a
50 ohm load. The drivers can be configured differentially to drive a 50-V
p-p output signal over low-impedance lines.
THS6062 Line Receive
Using the latest ultra-low noise amplifier technology, the THS6062 consists
of two low-noise, high-speed remote terminal line receive amplifiers.
|