BOOSTXL-BUCKCONV

text.skipToContent text.skipToNavigation

BOOSTXL-BUCKCONV

Digital Power Buck Converter BoosterPack

$59.00

Features

  • Single buck converter power stage using voltage mode control
  • Accepts 9V, 2A DC input supply
  • Regulated DC output voltage (default 2V DC)
  • Software-controlled dynamic load
  • Compatible with the F28069M LaunchPad
  • Free unrestricted version of Code Composer Studio integrated development environment (IDE)
  • Code examples and design files are included in controlSUITE
  • Supported by powerSUITE Digital Power Supply Design Software Tools for C2000TM MCUs
  • Hardware Files are in controlSUITE at development_kits\BOOSTXL_BUCKCONV

Texas Instruments  BOOSTXL-BUCKCONV

The Digital Power Basic Training Kit provides an introductory platform for learning the basics of digital power control.  When paired with the LaunchPad, this BoosterPack enables a full buck converter control system controlled by the C2000™ TMS320F28069 microcontroller. The buck converter power stage supports dynamic loads and converts an external 9V DC power supply to a configurable DC output voltage. 

The Digital Power Buck Converter BoosterPack is supported by the C2000 Microcontroller family’s Digital Power software called powerSUITE. powerSUITE is a breakthrough set of tools that simplify design and help maximize performance of digital power supplies. 

All of the design files and relevant code examples for the Digital Power Buck Converter BoosterPack are included for free in the C2000 MCU family’s controlSUITE™ software suite.

To learn more about the various C2000 Digital Power Solutions, watch this video for information on how C2000 microcontrollers can help solve your digital controller design problems.

The following are needed to get started with the Buck Converter BoosterPack:


Also see our video series on our Digital Power BoosterPack and powerSUITE - Digital Power Supply Design Software Tools for C2000