text.skipToContent text.skipToNavigation

TMDSDOCK28069

F28069 Piccolo Experimenter Kit

US ECCN: EAR99 US/Local Export Classification Number

Inventory: In stock
109.0
Limit:  1

Features for the TMDSDOCK28069

Hardware Features

  • TMDSCNCD28069: TMS320F28069 DIMM100 based controlCARD
  • Docking Station with DIMM100 controlCARD female connector
    • Header pin access to key MCU signals
    • Perforated area for prototyping
    • On-board XDS100v1 JTAG debug probe
    • Powered by USB cable or a 5V supply
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28069

 

Software Features

 

Get Started

Description for the TMDSDOCK28069

TMDSDOCK28069 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2806x series. The Docking Station provides power and JTAG debug for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.