Fan blower imbalance detection

Fan blower imbalance detection in HVAC systems with MCUs and 98% plus accuracy

Reduce noise, improve efficiency, increase reliability of HVAC system by detecting fan-blade imbalance early with TI's MCUs.

Fan blower imbalance detection in HVAC systems with MCUs and 98% plus accuracy

Application overview

Detects fan and blower blade wobbles and imbalances in real-time using a current signal based method without sending data to the cloud. Instead of fixed frequency analysis, edge AI detects imbalance across varying speeds and operating conditions without recalibration. Our real-time motor control & automation microcontrollers (MCUs) allow such detection to be done by executing models on main CPU or TinyEngine™ NPU in addition to motor control, on a single device.

Starting evaluation

Data collection

 

LAUNCHXL-F2800137 EVM is used to perform the task. A motor drive BoosterPack plugged onto the Launchpad is used to drive the motor of a blower fan. F2800137 on the launchpad is used to control the running of the motor and blower fan and is also used to collect sensor data. The Capture & Display Data tab in CCStudio Edge AI Studio is used to command the Launchpad h/w and complete the data acquisition. The acquired sensor data is used for model trainning.

 

Data quality assessment

 

Acquired vibration data can be displayed and plotted in EdgeAI Studio in both time and frequency domain to ensure vibration data sets are separable in features. Goodness of Fit (GOF) analysis can also be performed in this tool on acquired data to check whether the acquired data has high enough separation in characteristics.

Figure 1.1 - FFT heatmap when there is no imbalance

Figure 1.2 - FFT heatmap when there is imbalance

Build and train your model

EdgeAI Studio allows model training, assessment and deployment to be completed within a intuitive GUI user interface.

  • Explore and train multiple model choices through an easy-to-use GUI based workflow
  • Start fast with the motor bearing fault example project, featuring a preloaded dataset
  • Use your own data with integrated capture and hosting tools

Find the right model for your needs

Access TI's library of optimized and configurable motor bearing fault detection models. From Edge AI Studio there is a link to ModelZoo (URL). There a specific application can be picked. A table as the one in below can then be leveraged to decide on the model choice.Four models can be explored in EdgeAI Studio or command line ModelMaker.

Deploying your model

Edge AI Studio provides a start to finish workflow for deploying trained models directly to embedded targets.

For developers seeking deeper customization and control, the C2000WARE-MOTORCONTROL-SDK offers a comprehensive framework for building and integrating edge AI functionality into your own embedded applications.

Choosing the right device for you

TI's c28 DSPs and Arm® Cortex®-M33 based MCUs deliver scalable performance for executing and accelerating arc fault detection models, along with key SoC features critical to your application.

Data below is taken into consideration 4K Hz sampling frequency on 256 samples

 

Product number
Processing core
NPU available
Clock frequency (MHz)
Arc detection benchmark metrics
Model execution time (ms)
Flash (kB)
SRAM (kB)
TMS320F28P550x C28x DSP core Yes 150 0.17 1.8 1.1
TMS320F2800137
C28x DSP core No
120 0.42 1.2 1
TMS320F28P650 C28x DSP core Yes 200 0.25 1.2 1
CC2755R10 Arm® Cortex®- M33
Yes 96 3.45 18.85 1.95
CC2755P10 Arm® Cortex®- M33 Yes 96 3.45 18.85 1.95
AM13E23019
Cortex-M33 core
Yes 200 ~0.13* 3 0.9
*AM13E23019 with TinyEngineTM NPU numbers are preliminary

All the hardware, software and resources you’ll need to get started

Hardware

TMDSCNCD28P55x

C2000 TMS320F28P550x SOM board. Bundle with TIEVM-ARC-AFE (sold separately) for complete AI arc fault detection solution.

TIEVM-ARC-AFE

Start your evaluation with DC arc detection hardware with TIDA-010955 reference that features an analog front end for DC arc detection.

Software & development tools

CCStudio™ Edge AI Studio
A fully integrated no-code solution for training and compiling PIR Motion detection models, to deploy onto TI embedded microcontroller devices. 

CLI tools
A command line interface for advanced users, who want to develop their own model. Use this end-to-end model development tool that contains dataset handling, model training and compilation.

AM13E2X-SDK
Is a unified software platform for TI's AM13E23x MCU family providing easy setup and fast out-of-the-box access to benchmarks and demos. 

Supporting resources

Reference design for AI based arc detection in solar applications.

Industrial automation | Motor diagnostics & monitoring

Protect AC motor drive designs with high-accuracy AI based motor fault classification.