ADS7863EVM

ADS7863 Evaluation Module

ADS7863EVM

Order now

Overview

The ADS7863EVM uses a circuit board that will evaluate the ADS7861, ADS8361 and ADS7863 ADCs, 12-bit and 16-bit devices. The ADS7861 operates from 5 volts for AVdd & DVdd while the ADS8361 operates from 2.7V to 3.6V for AVdd & DVdd and the ADS7863 operates from 2.7V to 5.5V for AVdd and DVdd. The evaluation board has a 500 kSPS, 12-bit/16-bit serial output. The analog inputs can be configured single-ended or differential. The module has two added features: a built in reference and a high-speed serial interface.

Features
  • Full-featured EVM board for the ADS7863 12-bit analog to digital converter
  • Onboard signal-conditioning option for CHB1
  • Access to SDOA and SDOB as well as Mode pins M0 and M1
  • Modular design for use with a variety of DSP and micro-controller interface boards
Precision ADCs
ADS7863A Dual, 2MSPS, 12-Bit, 2+2 or 3+3 Channel, Simultaneous Sampling SAR ADC
Download View video with transcript Video

Order & start development

Evaluation board

ADS7863EVM — ADS7863 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADS7863EVM ADS7863 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide ADS7861/7863/8361EVM Users Guide (Rev. A) May 19, 2011
Certificate ADS7863EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.