ADTEC-3P-STRESSSENSOR

ADTEC-3P-STRESSSENSOR

From: AD-TEC GmbH
Order now

Overview

AD-TEC GmbH offers an active magnetoelastic stress sensing solution for structural health monitoring and load measurement in any ferromagnetic steel component, using TI's DRV425 fluxgate magnetometer as the precision field sensing front end. The AD-TEC stress sensor creates an oscillating magnetic field on the steel element and measures the magnetoelastic response to applied mechanical stress, enabling non-contact, continuous monitoring of load, fatigue and structural integrity without strain gauges, surface preparation or adhesive bonding. Applications include rail infrastructure, bridge decks, crane booms, pipeline monitoring and any ferromagnetic steel structure requiring continuous stress monitoring. An evaluation kit including a pre-adjusted steel sample, DRV425-based sensor assembly and M12 connector pinout is available for order from AD-TEC to enable rapid design evaluation and system integration.

Features
  • Active magnetoelastic stress sensing works on any ferromagnetic steel elements
  • Non-contact no strain gauges, no surface preparation, no adhesive bonding
  • Continuous structural health monitoring static and dynamic stress loads
  • Permanently oscillating magnetic field maintenance-free long-term field deployment
  • Applications: rail, bridge, crane, pipeline and general steel SHM
  • Evaluation kit: sheet metal sample + sensor assembly with M12 connector (connector and cable on request)
Analog current-sense amplifiers
INA241A — -5-V to 110-V bidirectional ultraprecise current sense amplifier with enhanced PWM rejection

 

Digital temperature sensors
TMP112 — ±0.5°C 1.4V-to-3.6V digital temperature sensor with I²C/SMBus

 

Signal conditioners
DRV425 — Fully-integrated fluxgate magnetic sensor for open-loop applications DRV425-Q1 — Automotive, Fully Integrated Fluxgate Magnetic Sensor

 

Speaker, TV & soundbar audio amplifiers
TPA3118D2 — 30-W stereo, 60-W mono, 4.5- to 26-V supply, analog input Class-D audio amplifier
Download View video with transcript Video
Photos courtesy of AD-TEC GmbH

Order & start development

Third-party accessory

ADTEC-SS-0001-EVAL — AD-TEC steel stress sensor evaluation kit

Supported products & hardware

ADTEC-SS-0001-EVAL — AD-TEC steel stress sensor evaluation kit

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact AD-TEC GmbH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.