Request more information
The EVM user's guide is available. Request now
The AFE4510 supports synchronized signal acquisition for photoplethysmogram (PPG), electrocardiogram (ECG) and body impedance analysis (BIA). The ADC output of all 3 signal chains is stored in a 384-sample First in, First out (FIFO) block which can be read out using a SPI interface. The chip has separate signal chains for PPG, ECG and Bio-Z which share the same ADC. Separate signal acquisition windows can be defined to acquire the PPG, ECG and/or Bio-Z signals. The acquisition rate of each signal can be independently set. Simultaneous acquisition of up to 24 PPG signals involving up to 16 LEDs and up to 5 PDs are supported, thereby enabling applications like optical heart rate monitoring (OHRM) and pulse oximetry. The AFE supports multiple signal acquisition modes including a PPG-only mode, and two Mixed acquisition modes, each of which allows any combination of signals to be acquired.
The EVM user's guide is available. Request now
Type | Title | Date | ||
---|---|---|---|---|
Certificate | AFE4510EVM EU Declaration of Conformity (DoC) | 01 Mar 2024 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.