AFE8152EVM

AFE8152EVM

Order now

Overview

The AFE8152, AFE8192 and AFE8190 evaluation modules (EVMs) are evaluation boards used to evaluate the AFE81xx family of integrated RF Sampling transceivers from Texas Instruments. The AFE81xx devices support up to 16 transmit, 16 receive, and four feedback channels (16T16R4F). The devices integrate the phase-locked loop (PLL) and voltage-controlled oscillator (VCO) for generating data converter clocks.

The AFE81xx device integrates 16 JESD204B/Ccompatible serializer/deserializer (SerDes) transceivers capable of running up to 32Gbps in NRZ to transmit and receive digital data.

Features
  • LMK04828 clock generator IC to provide reference clocks and SYSREF to the analog front end (AFE) and capture card (field-programmable gate array, FPGA)
  • SMA port to connect a clock input and synchronize the LMK frequencies to an external reference from instruments like signal generators and spectrum analyzers
  • External clocking options for external reference clock signal support for the on-chip PLL
RF transceivers
AFE8152 — 16-channel high-frequency and wide-bandwidth RF transceiver with quad-feedback path
Download View video with transcript Video

Order & start development

Evaluation board

AFE8152-72EVM — AFE8152 evaluation module

Supported products & hardware

AFE8152-72EVM — AFE8152 evaluation module

close
Version: null
Release date:
Certification

AFE8152-72EVM-DOC-CERT — AFE8152-72EVM EU Declaration of Conformity (DoC)

Supported products & hardware

Supported products & hardware

Products
RF transceivers
AFE8152 — 16-channel high-frequency and wide-bandwidth RF transceiver with quad-feedback path
Hardware development
Evaluation board
AFE8152EVM — AFE8152 evaluation module
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2Eā„¢ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos