AMC-ADC-3PH-EVM

AMC-ADC-3PH-EVM

Order now

Overview

The ADC 3-Phase EVM (AMC-ADC-3PH-EVM) implements Class 0.2S three-phase energy measurement using an isolated high-performance, multichannel analog-to-digital converter (ADC), which samples shunt current sensors at 4kHz to measure the current and voltage of each leg of the AC Mains. The reference design achieves high accuracy across a wide input current range (0.05A–100A) and supports higher sampling frequencies necessary for power quality features such as individual harmonic analysis. Faster ADC sampling rates of up to 16ksps can be supported when using a TI Arm® Cortex®-M0+ host microcontroller for calculating the metrology parameters. The necessary software functionality is implemented in MSPM0-SDK and can be compiled with TI's Code Composer Studio™.

Features
  • Three-phase metrology for electricity meters that meets class 0.2S active energy accuracy requirements across 1000:1 input range
  • Support for three-phase four-wire (3P4W) or three-phase three-wire (3P3W) systems with shunts
  • Active and reactive energy and power, root mean square (RMS) current and voltage, power factor, and line-frequency calculations
  • Isolated USB Type-C™ with onboard XDS110 debug probe with 5kVRMS isolation, tested across 100mA to 100A input range and 100V to 270V
  • Capable of detecting magnetic tampering using a linear 3D Hall-effect sensor
  • Software for energy metrology with pulsed outputs to a reference test system and displaying results on a Microsoft® Windows® PC GUI
Isolated ADCs
AMC131M03 — Three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
Download View video with transcript Video

Order & start development

Evaluation board

AMC-ADC-3PH-EVM — ADC three-phase evaluation module

Supported products & hardware

AMC-ADC-3PH-EVM — ADC three-phase evaluation module

close
Version: null
Release date:
Certification

AMC-ADC-3PH-EVM-DOC-CERT — AMC-ADC-3PH-EVM EU Declaration of Conformity (DoC)

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
AMC-ADC-3PH-EVM — ADC three-phase evaluation module

AMC-ADC-3PH-EVM-DOC-CERT — AMC-ADC-3PH-EVM EU Declaration of Conformity (DoC)

close
Version: 1.0
Release date: Oct 16, 2026
Hardware development
Evaluation board
AMC-ADC-3PH-EVM — ADC three-phase evaluation module

Documentation

AMC-ADC-3PH-EVM EU Declaration of Conformity (DoC)

Release Information

AMC-ADC-3PH-EVM EU Declaration of Conformity (DoC)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide ADC 3-Phase Evaluation Module PDF | HTML Oct 19, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos