AMC1200EVM

AMC1200 evaluation module for ±250-mV-input basic isolated amplifier for current sensing

AMC1200EVM

Order now

Overview

The AMC1200 is an isolated single-channel analog amplifier an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. The AMC1200 is used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1200EVM is a small form factor board containing all the necessary components to evaluate the AMC1200 device. The AMC1200EVM Users Guide contains a complete circuit schematic and describes the characteristics and use of the evaluation module. For complete details on the AMC1200, please refer to the AMC1200 product folder.

Features
  • 2mm, 2-terminal screw connectors to provide easy access to the analog inputs and outputs of the amplifier
  • ±250mV input range optimized for shunt resistor applications
  • Fully differential output with common mode voltage automatically adjusted to VDD2/2
Isolated amplifiers
AMC1200 ±250-mV input, precision current sensing basic isolated amplifier AMC1200-Q1 Automotive, ±250-mV input, precision current sensing basic isolated amplifier
Download View video with transcript Video

Order & start development

Evaluation board

AMC1200EVM — AMC1200EVM

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide AMC1200EVM User Guide (Rev. A) 30 Jul 2013
Certificate AMC1200EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos