AMC67048EVM

AMC67048 evaluation module

AMC67048EVM

Order now

Overview

The AMC67048EVM is an easy-to-use platform to evaluate the functionality and performance of the AMC67048 device. The AMC67048EVM has optional circuits and jumpers to configure the device for different applications.

The evaluation module (EVM) comes with an FT4232 installed to facilitate SPI and I2C communication between the EVM and the GUI. The AMC67048 comes installed on the EVM.

Features
  • Configurable circuit to evaluate the AMC67048
  • Onboard VDD (5V) and VIO (5V, 3.3V, and 1.8V) support via USB
  • FT4232 easily writes to the AMC using AMC67048EVM GUI
  • External SPI and I2C connections available
  • Multiple onboard circuits to demonstrate the functionality of the AMC67048

  • AMC67048EVM board
  • 1 USB micro-B plug to USB-A plug cable 1

Semiconductors
AMC67048 12-bit 40-channel ADC, 8-channel DAC, 6-channel flexible I/O, system monitoring and system guard
Download View video with transcript Video

Get started

  1. Order the AMC67048EVM.
  2. Configure EVM jumpers.
  3. Install AMC67048EVM GUI from ti.com.
  4. Download the latest libraries.
  5. Connect USB and external power supplies.
  6. Launch AMC67048EVM GUI.

Order & start development

Evaluation board

AMC67048EVM — AMC67048 evaluation module for 12-bit, 6-ch DAC, 42-ch ADC with I2C for monitoring and supervision

Supported products & hardware

AMC67048EVM AMC67048 evaluation module for 12-bit, 6-ch DAC, 42-ch ADC with I2C for monitoring and supervision

close
Version: null
Release date:
GUI for evaluation module (EVM)

AMC67048EVM-GUI — GUI for the AMC67048EVM

Supported products & hardware

Supported products & hardware

Products
Semiconductors
AMC67048 12-bit 40-channel ADC, 8-channel DAC, 6-channel flexible I/O, system monitoring and system guard
Hardware development
Evaluation board
AMC67048EVM AMC67048 evaluation module
Download options

AMC67048EVM-GUI GUI for the AMC67048EVM

close
Version: 1.0
Release date: Aug 20, 2025
lock = Requires export approval (1 minute)
Products
Semiconductors
AMC67048 12-bit 40-channel ADC, 8-channel DAC, 6-channel flexible I/O, system monitoring and system guard
Hardware development
Evaluation board
AMC67048EVM AMC67048 evaluation module

Release Information

Initial release of the AMC67048EVM GUI.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate AMC67048EVM EU Declaration of Conformity (DoC) Jul 1, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos