ATM-3P-AIDAR

Atomathic 8x8 AI radar with for 4D hyper-resolution sensing

ATM-3P-AIDAR

From: Atomathic
Order now

Overview

Atomathic 8x8 AIDAR radar is an AI-powered radar development platform designed to deliver high-resolution 4D sensing and object shape recognition. The platform combines an 8x8 antenna array with advanced AI-based signal processing to extract detailed range, velocity, angle and elevation information from radar data.

 

The radar leverages atomic norm–based processing techniques to achieve hyper-resolution detection and improved separation of closely spaced targets, enabling enhanced perception in complex environments. Its architecture supports flexible processing strategies, including edge, satellite and centralized processing, allowing developers to evaluate different system configurations.

 

The Atomathic 8x8 AIDAR radar incorporates an RF front-end built using TI mmWave radar technology and waveguide-based antenna arrays, providing a foundation for advanced radar perception development. When used with Atomathic’s Aidar AI signal processing software, the platform enables evaluation of AI-driven radar perception approaches for automotive and advanced sensing applications, including L2 and L3 systems.

Features
  • 8x8 radar platform for 4D high-resolution sensing
  • AI-based signal processing with object shape recognition
  • Atomic norm-based processing for improved target separation
  • Flexible edge, satellite, or centralized processing architectures
  • RF front-end built on TI mmWave radar technology
Automotive mmWave radar sensors
AWR2188 Single-chip 8RX/8TX cascadable 76GHz-to-81GHz transceiver with launch-on-package (LoP) technology
Download View video with transcript Video
Photos courtesy of Atomathic

Order & start development

Third-party accessory

ATM-3P-AIDAR — Atomathic 8x8 AI radar with for 4D hyper-resolution sensing

Supported products & hardware

ATM-3P-AIDAR Atomathic 8x8 AI radar with for 4D hyper-resolution sensing

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Atomathic.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.