BDE-3P-CC2755P20-MODULES

BDE-3P-CC2755P20-MODULES

Order now

Overview

The BDE-MP2755P20 series are high-performance 2.4GHz multiprotocol wireless MCU modules powered by TI’s CC2755P20 single-chip solution. Featuring an Arm Cortex-M33 processor and a fully qualified Bluetooth® 6.0 stack, they operate independently without an external MCU. With 2MB of on-chip flash, they offer massive storage for large firmware, concurrent multi-protocol operation, dual-bank OAD backup, and edge-AI deployment. They support Bluetooth 6.0 LE, Zigbee 3.0, Thread 1.3, Matter 1.2, and proprietary protocols.

Designed for rapid integration, the modules include antennas, filters, and dual clocks, delivering +20dBm transmit power and -103.5dBm sensitivity. They excel in advanced BLE 6.0 tasks like Channel Sounding for precise ranging. With ultra-low standby current and 162KB RAM retention, they ensure superior battery life. Pre-certified (FCC, ISED, CE, Bluetooth SIG), they are perfect for smart homes, industrial IoT, medical, and consumer tech.

Features
  • Bluetooth 6.0 qualified: Full support for Bluetooth 6.0 features, including long-range Coded PHYs, high-speed 2Mbit PHYs, advertising extensions, and up to 32 concurrent multirole connections.
  • Hardware accelerated Channel Sounding: Features a dedicated Algorithm Processing Unit (APU) to execute signal processing (FFT, super-resolution algorithms like MUltiple SIgnal Classification (MUSIC), and neural networks).
  • Multiprotocol wireless engine: Supports Bluetooth 6.0 Low Energy, Zigbee 3.0, Thread 1.3, Matter 1.2, and proprietary protocols.
  • Robust RF power & sensitivity: TX output power up to +20dBm and receiver sensitivity up to -103.5dBm on 125kbps BLE Coded PHY.
  • Ultra-low power management: Consumes an extremely low 0.9µA standby current with active Real-Time Clock (RTC) and full 162KB SRAM retention, dropping down to 160nA in complete shutdown.
  • Lots of memory: Packed with 2MB of Flash and 288KB of RAM. Optional additional 32Mbit flash.
  • Flexible antenna options: Supports integrated PCB trace antenna, U.FL connector and ANT pin.
  • Pre-certified: FCC, IC, CE and Bluetooth SIG certified. Enables fast time to market.

  • BDE-MP2755P20A32: PCB Trace Antenna, 32Mbit SPI Flash, up to +85°C operating
  • BDE-MP2755P20U32: U.FL Connector, 32Mbit SPI Flash, up to +85°C operating
  • BDE-MP2755P20N32: ANT Pin, 32Mbit SPI Flash, up to +85°C operating
  • BDE-MP2755P20A0: PCB Trace Antenna, up to +85°C operating
  • BDE-MP2755P20U0: U.FL Connector, up to +85°C operating
  • BDE-MP2755P20N0: ANT Pin, up to +85°C operating
  • BDE-MP2755P20A32-IN: PCB Trace Antenna, 32Mbit SPI Flash, up to +105°C operating
  • BDE-MP2755P20U32-IN: U.FL Connector, 32Mbit SPI Flash, up to +105°C operating
  • BDE-MP2755P20N32-IN: ANT Pin, 32Mbit SPI Flash, up to +105°C operating
  • BDE-MP2755P20A0-IN: PCB Trace Antenna, up to +105°C operating
  • BDE-MP2755P20U0-IN: U.FL Connector, up to +105°C operating
  • BDE-MP2755P20N0-IN: ANT Pin, up to +105°C operating

Low-power 2.4-GHz products
CC2755P20 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 2MB flash and +20dBm
Download View video with transcript Video
Photos courtesy of BDE Technology Inc.

Order & start development

Daughter card

BDE-MP2755P20 — BDE CC2755P20 modules with PCB antenna (A), UFL connector (U), RF PIN (N), 105°C working temp (-IN)

Supported products & hardware

BDE-MP2755P20 — BDE CC2755P20 modules with PCB antenna (A), UFL connector (U), RF PIN (N), 105°C working temp (-IN)

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact BDE Technology Inc..

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.