BQ25785EVM

BQ25785 evaluation module

BQ25785EVM

Order now

Overview

The BQ25785 evaluation module (EVM) is a complete high-power high-efficiency battery charger using SMBus controlled NVDC dual phase buck boost charge controller BQ25785. The input voltage range is from 3.5 V to 40 V, with a programmable output of 2–5 cells and a charge current range of 0 A to 16.3 A. This BQ25785EVM allows the users to evaluate the function and performance of the BQ25785 with step-by-step instructions. The BQ25785EVM also serves as a reference design with complete schematic, layout and Bill of Materials (BOM).

Features
  • Supports 3.5V to 40V input source
    • 3.5V to 40V, 0A to 8.2A input operating range and 2–5 cell battery configuration
    • Supports USB 2.0, USB 3.0, USB 3.1 (USB Type-C®) and USB-C PD
    • Supports USB OTG with 3V to 5V adjustable output
    • Supports Fast Role Swap (FRS) feature for USB_PD
  • Narrow VDC (NVDC) power path management
    • Battery supplements the system when the adapter is fully-loaded
  • 600kHz or 800kHz switching frequency for low profile inductor
  • SMBus port for best system performance and status reporting
  • Power and current monitor for CPU throttling
  • Safety
    • Thermal regulation and thermal shutdown
    • Input, system and battery overvoltage protection
    • Input, MOSFET and inductor overcurrent protection
Battery charger ICs
BQ25785 SMBus 2-cell to 5-cell power-path charger with quasi-dual phase and 40V VIN
Download View video with transcript Video

Order & start development

Evaluation board

BQ25785EVM — BQ25785 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ25785EVM BQ25785 evaluation module

close
Version: null
Release date:
Certification

BQ25785EVM-DOC-CERT — BQ25785EVM EU Declaration of Conformity (DoC)

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
BQ25785EVM BQ25785 evaluation module

BQ25785EVM-DOC-CERT BQ25785EVM EU Declaration of Conformity (DoC)

close
Version: 1.0.0
Release date: Feb 27, 2026
Hardware development
Evaluation board
BQ25785EVM BQ25785 evaluation module

Release Information

BQ25785 EU Declaration of Conformity Certification

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide BQ2578X EVM User guide PDF | HTML Nov 11, 2025

Support & training

TI E2Eā„¢ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos