The user's guide and other information are available. Request now
BQ79800EVM-093
BQ79800-Q1 evaluation module
BQ79800EVM-093
Overview
The BMS093-003 Evaluation Module (EVM) is designed for the evaluation of the BQ79800-Q1 device. This EVM can be used to evaluate the various communication protocols onboard such as the singlechain serial peripheral interface (SPI) and dual-chain SPI, the isolated daisy-chain vertical interface (VIF), I2C, and SPI-HUB (SPI controller or CSPI).
Features
- Multi-drop and typical VIF stacking capability
- Ring architecture capable
- PSPI and I2C protocol capability
Battery monitors & balancers
Order & start development
Evaluation board
BQ79800EVM-093 ā BQ79800-Q1 evaluation module
BQ79800EVM-093 — BQ79800-Q1 evaluation module
Certification
BQ79800EVM-093-DOC-CERT ā BQ79800EVM-093 EU Declaration of Conformity
Supported products & hardware
BQ79800EVM-093-DOC-CERT — BQ79800EVM-093 EU Declaration of Conformity
Documentation
Release Information
- BQ79800EVM-093 EU Declaration of Conformity
What's new
- BQ79800EVM-093 EU Declaration of Conformity
Support & training
TI E2E⢠forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.