The BUF802RGTEVM is designed to easily demonstrate the functionality and versatility of the buffer. The EVM features two separate circuit configurations: a composite loop with a precision amplifier and a standalone BUF802 circuit. It can be used with split or single supplies, and includes SMA connectors on analog inputs and outputs for easy operation. The layout is optimized to reduce parasitic coupling and provide the best signal fidelity across frequency.
Features
- Includes standalone device circuit and composite loop with precision amplifier
- Potentiometer to trim offset of low frequency composite path
- Layout configured to minimize parasitic coupling
- Easy-to-use SMA connectors for all input and output signals