CC-ANTENNA-DK2

Sub-1 GHz and 2.4 GHz Antenna Kit for LaunchPad™ and SensorTag

CC-ANTENNA-DK2

Order now

Overview

This new antenna kit allows you to do real-life testing to find the optimal antenna for your application! The antenna kit includes 16 antennas for frequencies from 169MHz to 2.4GHz including PCB antennas, Helical antennas and Chip antennas as well as dual band band antennas for 868/915MHz combined with 2.4GHz.

The antenna kit includes a uSMA(JSC) cable to connect the wireless LaunchPads and SensorTags. The following kits are compatible with the JSC connector:

  • LAUNCHXL-CC2650
  • LAUNCHXL-CC1310
  • LAUNCHXL-CC1350
  • CC1350STK

The kit also include a uSMA(JSC)-SMA connector for connecting the kit or antennas to a standard SMA connector.

All antennas in the antenna kit are tested and characterized. The complete testing reports are included in the CC-Antenna-DK2 antenna measurement summary in the Application Notes.

Get started

Step 1: Buy the CC-ANTENNA-DK2
Step 2: Test and check performance with the different antennas

  • 16 Antennas for 169MHz, 315MHz, 433MHz, 868MHz, 915MHz, 2.4GHz
  • Compatible with LaunchPad and SensorTag
  • Includes everything needed for real-life testing of antennas

  • 1 x Antenna Kit
  • 1 x uSMA - SMA cable
  • 1 x uSMA - uSMA cable

Sub-1 GHz products
CC1190 850 - 950MHz RF front end

 

Bluetooth products
CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

 

Multi-protocol products
CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub 1 GHz & 2.4 GHz wireless MCU with 128kB Flash

 

Other wireless technologies
CC2592 2.4 GHz range extender with up to +22 dBm output power
Download

Get started

  1. Order the CC-ANTENNA-DK2: Sub-1 GHz and 2.4 GHz Antenna Kit for LaunchPad™ and SensorTag
  2. Test and check performance with the different antennas

Order & start development

Development kit

CC-ANTENNA-DK2 – Sub-1 GHz and 2.4 GHz Antenna Kit for LaunchPad™ and SensorTag

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Application note CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) Oct. 02, 2017
* More literature CC-Antenna-DK2 Quick Start Guide May 03, 2016
More literature CC-ANTENNA-DK2 EU Declaration of Conformity (DoC) Jan. 02, 2019

Related design resources

Hardware development

EVALUATION BOARD
LAUNCHXL-CC1310SimpleLink™ Sub-1 GHz CC1310 wireless MCU LaunchPad™ development kit
DEVELOPMENT KIT
CC1350STKSimplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit
LAUNCHXL-CC1350SimpleLink™ Dual-Band CC1350 Wireless MCU LaunchPad Development Kit
LAUNCHXL-CC2650SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos