The Dual Main Battery Control Unit (BCU) Board was designed to provide customers with a dual main reference design that can be used for WBMS hardware and software development. It's equipped with 2 CC2662R-Q1 devices configured to provide the user with the ability to evaluate either a single module. When combined with the CC2662RQ1-CSUEVM module, users can quickly and easily evaluate and develop a WBMS system using TI's CC2662RQ1 device. Additionally, the SIMPLELINK Wireless BMS Software Development Kit (SDK) provides software support and example projects for full system evaluation.
Features
- 2 x CC2662R-Q1 wireless MCUs configured in a Dual Main Configuration
- Each wireless MCU capable of up to +5dBm output power
- 2 x TPS3436-Q1 watchdog device (1 per wireless MCU)
- 2 x 2.4GHz PCB antenna with SMA connector for
external antennas and conducted measurements (1 per wireless MCU)
- 2 x 10-pin Arm® Cortex® connectors (1 per wireless MCU)
- 2 x RF shield frames and covers (1 per wireless MCU, not required but included as an example layout to pass stringent EMI requirements)