CC2662RQ1-CSU-EVM

CC2662RQ1-CSU-EVM

Order now

Overview

The Cell Supervisor Unit (CSU) evaluation module was designed to provide internal TI teams and customers with a wireless device reference design that can be used for WBMS hardware and software development. The CSU integrates TI's BQ79718BQ1, a precise 18-cell automotive-grade battery monitor, with the CC2662R-Q1 wireless Battery Monitoring System (BMS) micro-control unit. When combined with the CC2662RQ1-BCU-EVM module, users can quickly and easily evaluate and develop a WBMS system using TI's CC2662R-Q1 device. Additionally, the SIMPLELINK Wireless BMS Software Development Kit (SDK) provides software support and example projects for full system evaluation.

Features
  • CC2662R-Q1 wireless MCU
    • Capable of up to +5dBm output power
    • 2.4GHz PCB antenna with SMA connector for external antennas and conducted measurements
    • 10-pin Arm® Cortex® connectors
    • RF shield frame and cover (not required but included as an example layout to pass stringent EMI requirements)
    • TPS3436-Q1 watchdog device connected to the MCU
    • TPS715-Q1 LDO
    • TXU0204-Q1 Level Shifter
    • TPD4E05U06-Q1 I/O ESD protection
    • 2 Status LEDs
    • Access to I/O signals via 20 pin header
Automotive wireless connectivity products
CC2662R-Q1 — Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems
Download View video with transcript Video

Order & start development

Evaluation board

CC2662RQ1-CSU-EVM — CC2662R-Q1 cell supervisor unit evaluation module

Supported products & hardware

CC2662RQ1-CSU-EVM — CC2662R-Q1 cell supervisor unit evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide CC2662RQ1-CSU-EVM User's Guide PDF | HTML Mar 3, 2025
Certificate CC2662RQ1-CSU-EVM EU Declaration of Conformity (DoC) PDF | HTML Apr 1, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos