CIRCUIT060030

High-side, bidirectional current-sensing circuit with transient protection

CIRCUIT060030

Overview

This high-side, bidirectional current sensing solution can accurately measure current in the range of –40 A to 40 A for a 36-V voltage bus. The linear voltage output is 100 mV to 4.90 V. This solution is also designed to survive IEC61000-4-4 level 4 EFT stress (Voc = 2 kV; Isc = 40 A; 8/20 µs).
Features
  • Input: -40 A to 40 A
  • Output: 100 mV to 4.9 V
  • Supply: Vs = 5 V, GND = 0 V, Vref = 2.5 V
  • Standoff and clamp voltages: Vwm = 36 V, Vc = 80 V
  • EFT Level: Vpp = 2 kV 8/20 µs
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
E-book An Engineer's Guide to Current Sensing (Rev. B) Apr 12, 2022
Application brief Using An Op Amp for High-Side Current Sensing (Rev. A) PDF | HTML Dec 7, 2021
Selection guide Current Sense Amplifiers (Rev. E) Sep 20, 2021
Application note Evaluating Current Sensing Amplifiers in Body Control Modules Using Simulation Dec 16, 2019
Circuit design High-Side, Bidirectional Current-Sensing Circuit with Transient Protection (Rev. A) PDF | HTML Feb 1, 2019

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Reference designs

REFERENCE DESIGN
TIDA-00302 Current Shunt Monitor with Transient Robustness Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos