CIRCUIT060043

Low-level voltage-to-current converter circuit

CIRCUIT060043

Overview

This circuit delivers a precise low-level current, IL, to a load, RL. The design operates on a single 5-V supply and uses one precision low-drift op amp and one instrumentation amplifier. Simple modifications can change the range and accuracy of the voltage-to-current (V-I) converter.
Features
  • Input: 0.49 V to 4.9 V
  • Output: 1 µA to 10 µA
  • Supply:
    • Vcc = 5 V/li>
    • Vee = 0 V
  • Load resistance: 0 Ω to 390 Ω
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Application note Low-level voltage-to-current converter circuit (Rev. A) PDF | HTML Oct 10, 2024
Application note How to Design a Simple Constant Current/Constant Voltage Buck Converter Jun 26, 2018

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Reference designs

REFERENCE DESIGN
TIPD107 Low-level V-to-I converter reference design, 0-V to 5-V input and 0-µA to 5-µA output

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos