CIRCUIT060047

CIRCUIT060047

Overview

This high-side voltage-to-current (V-I) converter delivers a well-regulated current to a load, R4. The circuit accepts an input voltage from 0 V to 10 V and converts it to an output current from 0 A to 5 A. The current is regulated by feeding the voltage across a low-side, current-sense resistor back to the op amp. The output Darlington pair allows for higher current gain than when using a single, discrete transistor.
Features
  • Input:
    • Vi = 0 V to 10 V
    • Iimax = 200 µA
  • Output:
    • Io = 0 A to 5 A
    • Pr5max = 0.25 W
  • Supply:
    • Vcc = 36
    • Vee = 0 V
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Circuit design Voltage-to-current (V-I) converter circuit with a Darlington transistor PDF | HTML May 14, 2021
Application note AN-31 Amplifier Circuit Collection (Rev. D) PDF | HTML Oct 21, 2020

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC — Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI — PSpice® for TI design and simulation tool TINA-TI — SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos