CIRCUIT060060

Single-supply, high-input voltage, full-wave rectifier circuit

CIRCUIT060060

Overview

This single-supply precision full-wave rectifier is optimized for high-input voltages. When Vi > 0 V, D1 is reverse biased and the top part of the circuit, U1, is activated resulting in a circuit with a gain of 1 V/V. When Vi < 0 V, D1 is forward biased and the bottom part of the circuit, U2, is activated resulting in an inverting amplifier circuit with a gain of –1 V/V.
Features
  • Input: Vi = 9 V
  • Output: Vo = 4.5 V
  • Frequency: f_max = 50 kHz
  • Supply:
    • Vcc = 5 V
    • Vee = 0 V
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Circuit design Single-supply, high-input voltage, full-wave rectifier circuit PDF | HTML Apr 13, 2021
User guide Precision Full-Wave Rectifier, Dual Supply Design Guide Jan 8, 2014
Application note Single-Supply Op Amp Design Techniques (Rev. A) Mar 14, 2001

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Reference designs

REFERENCE DESIGN
TIPD124 Single-Supply Low-Input Voltage Optimized Precision Full-Wave Rectifier Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.