CIRCUIT060066

Inverting dual-supply to single-supply amplifier circuit

CIRCUIT060066

Overview

This inverting dual-supply to single-supply amplifier translates a ±10-V signal to a 0-V to 5-V signal for use with an ADC. Levels can easily be adjusted using the given equations. The buffer can be replaced with other ±15-V configurations to accommodate the desired input signal, as long as the output of the first stage is low impedance.
Features
  • Input: Vi = -10 V to 10 V
  • Output: Vo = 0.2 V to 4.8 V
  • Supply:
    • Vcc = 15 V
    • Vee = -15 V
    • Vdd = 5 V
    • Vref = 4.096 V
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Circuit design Inverting dual-supply to single-supply amplifier circuit (Rev. A) PDF | HTML Oct 10, 2024

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Reference designs

REFERENCE DESIGN
TIPD148 Level Translation: Dual to Single Supply Amp, ±15V to 5V

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.