CIRCUIT060087

LVDS data and clock recovery circuit with high-speed comparators

CIRCUIT060087

Overview

The LVDS signal restoration circuit is used in digital systems to retrieve distorted clock or data waveforms. These clock and data signals can be attenuated and distorted on long traces due to stray capacitance, stray inductance, or reflections on transmission lines. The comparator is used to sense the attenuated and distorted input signal and convert it into a full scale LVDS output signal. This circuit can also be used to convert from single-ended signals to LVDS signaling. In that case, a dynamic reference voltage is connected to the inverting terminal of the comparator which is extracting the common-mode voltage from the input signal.
Features
  • Supply:
    • Vcc = 5 V
    • Vee = 0 V
  • Attenuated input signal:
    • Vi = 50 mV
    • Vcm = 1.2 V
    • f = 1 GHz
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Circuit design LVDS data and clock recovery circuit with high-speed comparators PDF | HTML Jun 3, 2021
User guide LVDS Application and Data Handbook Nov 26, 2002

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.