CRLNK-3P-AM62A-EDGEAI-CAM
Critical Link MitySOM-AM62A edge AI camera with RPi sensor, POE, HDMI, and USB-C
CRLNK-3P-AM62A-EDGEAI-CAM
Overview
The Edge AI Camera uses the Critical Link® MitySOM™ AM62A module, which features the TI AM62Ax application processor. The board set provides a complete pipeline for AI camera applications. Users can collect camera data, process the data, and display it over HDMI or send it over Ethernet. The board set can be powered using POE or USB Type-C. The Edge AI Camera helps engineers deploy vision-based AI applications at the edge. It is cost-effective and supports long-term production.
Features
- MIPI Camera
- Power Over Ethernet (POE)
- Ethernet
- HDMI
- USB-C
Order & start development
AM62A-EDGEAI-CAM — MitySOM-AM62A Edge AI camera
AM62A-EDGEAI-CAM — MitySOM-AM62A Edge AI camera
Support & training
Videos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.