CSD967201-Q1EVM

CSD967201-Q1EVM

Order now

Overview

The CSD967201-Q1EVM is designed to demonstrate the operation of the CSD967201-Q1 device in a single phase, low-output voltage application while providing a number of test points to evaluate the performance of the device. The CSD967201-Q1 is a power stage designed for use in automotive-qualified, high-density, synchronous buck application.

Features
  • High-efficiency one phase power stage
  • Configured for open loop or closed loop with controller
  • Separate input supply terminal for power stage measurement
  • Onboard load transient tester
  • Common footprint compatible board
Si power stages
CSD967201-Q1 — Automotive 4V to 20V input 60A power stage
Download View video with transcript Video

Order & start development

Evaluation board

CSD967201-Q1EVM — CSD967201-Q1 evaluation module

Supported products & hardware

CSD967201-Q1EVM — CSD967201-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide CSD967201-Q1 Synchronous Buck Power Stage Evaluation Module (Rev. A) PDF | HTML Sep 9, 2026
Certificate CSD967201-Q1EVM EU Declaration of Conformity (DoC) Jul 7, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos