DS160PR412-421EVM

DS160PR412, DS160PR421 Quad-channel PCI-Express® 4.0 linear redriver evaluation module

DS160PR412-421EVM

Order now

Overview

The DS160PR412-421 evaluation module (EVM) provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS160PR412 and DS160PR421 PCI-Express® linear redrivers. It features two DS160PR412 and two DS160PR421 devices that can extend the transmission distance of a PCI-Express® 4.0 16x bus.  The board can be used for standard compliance testing, performance evaluation, and initial system prototyping.

Features
The DS160PR412-421 evaluation module (EVM) provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS160PR412 and DS160PR421 PCI-Express® linear redrivers. It features two DS160PR412 and two DS160PR421 devices that can extend the transmission distance of a PCI-Express® 4.0 16x bus.  The board can be used for standard compliance testing, performance evaluation, and initial system prototyping.
PCIe, SAS & SATA ICs
DS160PR412 PCIe® 4.0, 16-Gbps, 4-channel linear redrivers with integrated 1:2 demux DS160PR421 PCIe® 4.0, 16 Gbps, 4-channel linear redrivers with integrated 2:1 mux

Order & start development

Evaluation board

DS160PR412-421EVM – DS160PR412, DS160PR421 Quad-channel PCI-Express® 4.0 linear redriver evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide DS160PR412-421EVM Evaluation Module Dec. 10, 2020
Certificate DS160PR412-421EVM-RSC EU RoHS Declaration of Conformity Dec. 21, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos